IESNA:LM-63-2002
[TEST]P1355180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA13R40B2750DE010 E3SQCA451MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3SQCA451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]836
TILT=NONE
1 -1 1 55 15 1 1 0.25 0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
43 44.5 47.6 50.7 56.8 69.1 91.4 130.5 234.9 484.5
873.7 1322.8 1801.1 1993.8 2171.2 2324 2453.7 2564.3 2638.8 2679.4
2700.2 2705.6 2701.7 2694 2687.1 2687.1 2682.5 2674.1 2657.9 2625.7
2570.4 2469.1 2389.2 2336.3 2269.5 2129.7 2007.7 1875.6 1709 1506.3
1310.5 1160.1 1034.9 599.6 178.9 5.4 3.1 2.3 2.3 1.5
1.5 0.8 0.8 0 0
43 44.5 47.6 50.7 56.8 67.6 89.8 125.9 231.9 452.2
823 1271.4 1757.4 1937.8 2107.5 2249.5 2389.2 2505.9 2588.1 2630.3
2657.2 2669.5 2670.2 2669.5 2660.3 2656.4 2654.1 2644.1 2631.1 2605
2555.8 2457.6 2377 2316.3 2239.5 2119 1991.5 1844.1 1681.4 1481
1282.1 1121.7 1003.4 591.2 155.9 5.4 2.3 2.3 1.5 1.5
1.5 0.8 0.8 0 0
43 44.5 47.6 50.7 56 66.8 86.8 121.3 204.2 406.9
725.5 1120.1 1565.4 1730.5 1892.5 2042.2 2166.6 2285.6 2388.5 2456
2505.9 2537.4 2554.3 2566.6 2572 2572.7 2576.6 2575.8 2568.9 2550.5
2519 2436.1 2333.2 2247.2 2153.5 2033.8 1875.6 1741.3 1570.8 1395.8
1184.6 995.8 872.9 473.7 121.3 5.4 2.3 2.3 1.5 1.5
0.8 0.8 0.8 0 0
43 44.5 47.6 50.7 55.3 65.3 82.1 113.6 182.7 333.2
583.5 924.4 1294.4 1441.8 1583.1 1716.7 1851 1953.2 2057.6 2143.6
2213.4 2264.1 2309.4 2340.9 2362.4 2376.2 2385.4 2386.2 2380.8 2362.4
2321.7 2256.4 2146.6 2019.2 1904.8 1781.9 1611.5 1467.9 1314.4 1125.5
944.3 793.1 660.3 340.1 72.2 5.4 2.3 2.3 1.5 1.5
0.8 0.8 0.8 0 0
43 44.5 46.8 49.9 54.5 63 77.5 102.1 148.2 259.5
430.7 674.9 951.2 1081 1186.2 1302.1 1405 1505.6 1590 1672.9
1730.5 1786.6 1829.5 1864.1 1887.9 1899.4 1902.5 1897.1 1881 1856.4
1809.6 1749.7 1663.7 1538.6 1424.2 1309.8 1185.4 1039.5 905.2 765.4
618 483.7 379.3 178.9 46.1 5.4 2.3 1.5 1.5 0.8
0.8 0.8 0.8 0 0
43 44.5 46.8 49.1 53 59.9 71.4 91.4 123.6 191.2
304.8 459.9 644.1 720.1 802.3 879.1 952.8 1024.2 1084.8 1144.7
1187.7 1230.7 1264.5 1286 1296.7 1297.5 1290.6 1273.7 1249.1 1213
1168.5 1114 1044.9 952.8 860.6 772.4 674.1 583.5 491.4 401.5
318.6 241.8 178.1 82.9 27.6 5.4 1.5 1.5 0.8 0.8
0.8 0.8 0.8 0 0
43 44.5 46.8 48.4 52.2 56.8 66 79.8 100.6 139
201.2 287.1 384.6 423.8 466.8 511.3 555.1 595 628.8 659.5
686.4 705.6 719.4 724.8 724 714.8 700.2 676.4 648 614.2
578.1 539 496 449.1 398.5 346.3 292.5 241.1 201.9 164.3
137.4 109 80.6 39.9 14.6 3.1 1.5 1.5 0.8 0.8
0.8 0.8 0.8 0 0
43 44.5 46.1 48.4 50.7 54.5 60.7 69.9 83.7 105.2
137.4 182 227.3 246.4 263.3 279.5 295.6 310.9 324.8 335.5
344 348.6 350.1 347 340.9 329.4 317.1 301 284.8 266.4
246.4 224.2 201.9 179.7 157.4 139 122.8 105.9 86.8 69.9
56.8 45.3 34.5 16.1 5.4 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0
43 44.5 46.1 47.6 48.4 49.1 51.4 54.5 59.1 63.7
70.6 79.8 89.8 93.7 96.7 99 100.6 100.6 100.6 99.8
99 96.7 94.4 91.4 86.8 80.6 73.7 67.6 60.7 55.3
49.9 44.5 38.4 32.2 28.4 24.6 20.7 16.9 13.1 10
7.7 5.4 3.1 1.5 0.8 0.8 0.8 1.5 1.5 1.5
0.8 0.8 0.8 0.8 0
43 43.8 44.5 43.8 43 41.5 39.2 36.9 34.5 31.5
28.4 25.3 22.3 21.5 20 18.4 17.7 16.1 14.6 13.8
12.3 11.5 10 8.4 7.7 6.9 6.1 4.6 3.8 3.1
3.1 2.3 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.3 2.3 2.3 2.3 0
43 43 42.2 40.7 38.4 36.1 32.2 29.2 26.1 23
20 17.7 15.4 14.6 13.8 13.1 12.3 12.3 11.5 10.7
10.7 10 10 9.2 9.2 8.4 8.4 8.4 7.7 7.7
7.7 7.7 6.9 6.9 6.9 6.9 6.9 6.1 6.1 6.1
6.1 6.1 6.1 6.1 5.4 5.4 4.6 3.8 3.8 3.8
3.1 3.1 3.1 2.3 0
43 41.5 39.9 37.6 35.3 32.2 29.9 26.9 24.6 23
20.7 19.2 17.7 17.7 16.9 16.9 16.1 16.1 15.4 15.4
14.6 14.6 14.6 13.8 13.8 13.8 13.8 13.1 13.1 13.1
13.1 13.1 12.3 12.3 12.3 12.3 11.5 11.5 11.5 11.5
11.5 11.5 11.5 10.7 10 10 9.2 7.7 6.9 6.1
5.4 3.8 3.1 2.3 0
43 40.7 38.4 36.1 34.5 32.2 29.9 27.6 26.1 24.6
23 22.3 21.5 20.7 20 20 20 20 19.2 19.2
19.2 19.2 19.2 19.2 19.2 18.4 18.4 18.4 18.4 18.4
18.4 18.4 17.7 17.7 17.7 17.7 17.7 17.7 17.7 17.7
16.9 16.9 16.9 16.9 15.4 14.6 13.8 13.1 11.5 10
8.4 6.1 4.6 2.3 0
43 39.9 38.4 36.1 34.5 32.2 30.7 29.2 27.6 26.9
26.1 24.6 23.8 23.8 23.8 23.8 23 23 23 23
23 23 23 23 23 23 23 23 23 23
23 23 23 23 23 23 23 23 23 22.3
22.3 22.3 22.3 21.5 21.5 20 19.2 17.7 16.1 14.6
12.3 10 6.9 3.8 0
43 39.9 37.6 36.1 33.8 32.2 30.7 29.9 28.4 27.6
26.9 26.1 25.3 25.3 24.6 24.6 24.6 24.6 24.6 24.6
24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6
24.6 24.6 24.6 24.6 24.6 24.6 24.6 24.6 23.8 23.8
23.8 23.8 23.8 23 22.3 21.5 20.7 19.2 17.7 15.4
13.8 10.7 7.7 3.8 0
